Toolchain
Use a Toolchain to compile, link, and transform the source code into an executable form targeting the AVR devices. By default, AVR Studio has the following Toolchain Type extensions.
Toolchain type | Language | Description |
---|---|---|
AVR Assembler |
Assembly |
Used for building 8-Bit Assembler projects |
AVR 8-bit |
C |
Used for building 8-Bit C/C++ projects |
C++ |
||
AVR 32-bit |
C |
Used for building 32-Bit C/C++ projects |
C++ |
||
Arm 32-bit |
C |
Used for building Arm C/C++ projects |
C++ |