1.In a source window,
click a line of executable code where you want to set a breakpoint. On the right
click menu, click Breakpoint, and then click Insert
Breakpoint.—or—
In a source window,
click a line of executable code where you want to set a breakpoint.
On the Debug menu, click Toggle
Breakpoint.