—or—
In a source, Disassembly, or Call Stack window, right click a line that contains a breakpoint glyph. Then click Location from Breakpoints on the right click menu.
You must right click the correct character where the breakpoint is set in a source window. Do this if the breakpoint is set on a specific character within a line of source code.