60.7.20 SECUMOD Normal Interrupt Mask Protection Register

The following configuration values are valid for all listed bit names of this register:

0: The corresponding interrupt is disabled.

1: The corresponding interrupt is enabled.

Note: Register reset value is 0x00000000 after peripheral reset. Other reset values are defined after backup reset.
Name: SECUMOD_NIMPR
Offset: 0x0094
Reset: see Note
Property: Read-only

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
   DET3DET2DET1DET0   
Access RRRR 
Reset  
Bit 15141312111098 
 VDDCPUHVDDCOREHVDDCPULVDDCORELVBATHVBATL   
Access RRRRRR 
Reset  
Bit 76543210 
 TPMHTPMLMBZREGANAJTAGTSTDBLFMDWDT_SW 
Access RRRRRRRR 
Reset  

Bits 18, 19, 20, 21 – DETx PIOBU Intrusion Detector Protection Interrupt Mask

Bit 15 – VDDCPUH High VDDCPU Voltage Monitor Protection Interrupt Mask

Bit 14 – VDDCOREH High VDDCORE Voltage Monitor Protection Interrupt Mask

Bit 13 – VDDCPUL Low VDDCPU Voltage Monitor Protection Interrupt Mask

Bit 12 – VDDCOREL Low VDDCORE Voltage Monitor Protection Interrupt Mask

Bit 11 – VBATH High VBAT Voltage Monitor Protection Interrupt Mask

Bit 10 – VBATL Low VBAT Voltage Monitor Protection Interrupt Mask

Bit 7 – TPMH High Temperature Monitor Protection Interrupt Mask

Bit 6 – TPML Low Temperature Monitor Protection Interrupt Mask

Bit 5 – MBZ Must be set to zero

Bit 4 – REGANA VDDANA Regulator Monitor Protection Interrupt Mask

Bit 3 – JTAG JTAG Pin Protection Interrupt Mask

Bit 2 – TST Test Pin Protection Interrupt Mask

Bit 1 – DBLFM Double Frequency Monitor Protection Interrupt Mask

Bit 0 – DWDT_SW Programmable Secure Watchdog Alarm Interrupt Mask