Bit 15 – VDDCPUH High VDDCPU Voltage
Monitor Protection
Bit 14 – VDDCOREH High VDDCORE Voltage
Monitor Protection
Bit 13 – VDDCPUL Low VDDCPU Voltage
Monitor Protection
Bit 12 – VDDCOREL Low VDDCORE Voltage
Monitor Protection
Bit 11 – VBATH High VBAT Voltage
Monitor Protection
Bit 10 – VBATL Low VBAT Voltage
Monitor Protection
Bit 7 – TPMH High Temperature
Monitor Protection
Bit 6 – TPML Low Temperature
Monitor Protection
Bit 5 – MBZ Must be set to
zero
Bit 4 – REGANA VDDANA Regulator
Monitor Protection
Bit 3 – JTAG JTAG Pin Protection
Bit 2 – TST Test Pin Protection
Bit 1 – DBLFM Double Frequency
Monitor Protection
Bit 0 – DWDT_SW Programmable Secure Watchdog Alarm
Protection
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.