60.7.4 SECUMOD Auxiliary Status Register
The following configuration values are valid for all listed bit names of this register:
0: No alarm generated since the last clear.
1: An alarm has been generated by the corresponding monitor since the last clear.
Name: | SECUMOD_ASR |
Offset: | 0x000C |
Reset: | 0x00000000 |
Property: | Read-only |
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| | | | | | | | | |
Access | | | | | | | | | |
Reset | | | | | | | | | |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| | | | | | | | | |
Access | | | | | | | | | |
Reset | | | | | | | | | |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| | | | | | | PSWHI | BUHI | |
Access | | | | | | | R | R | |
Reset | | | | | | | 0 | 0 | |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| PSWLO | BULO | TCK | JTAG | REGANA_HI | REGANA_LO | | | |
Access | R | R | R | R | R | R | | | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | | | |
Bit 9 – PSWHI VDDIN33 (used as
secondary LDO power source through backup power switch) low alarm detected is the cause of
VBATL flag in SECUMOD_SR
Bit 8 – BUHI VBAT high alarm
detected is the cause of VBATH flag in SECUMOD_SR
Bit 7 – PSWLO VDDIN33 (used as
secondary LDO power source through backup power switch) low alarm detected is the cause of
VBATL flag in SECUMOD_SR
Bit 6 – BULO VBAT low alarm
detected is the cause of VBATL flag in SECUMOD_SR
Bit 5 – TCK TCK/TMS activity detected is the cause of JTAG flag
in SECUMOD_SR
Bit 4 – JTAG JTAGSEL or processor debug acknowledge is the cause
of JTAG flag in SECUMOD_SR
Bit 3 – REGANA_HI High voltage alarm
from VDDANA regulator is the cause of REGANA flag in SECUMOD_SR
Bit 2 – REGANA_LO Low voltage alarm
from VDDANA regulator is the cause of REGANA flag in SECUMOD_SR