Jump to main content
60.7.18 SECUMOD Normal Interrupt Enable Protection Register The following configuration values are valid for all listed bit names of this register:
0: No effect.
1: Enables the corresponding interrupt.
Name: SECUMOD_NIEPR Offset: 0x008C Reset: – Property: Write-only
Bit 31 30 29 28 27 26 25 24 Access Reset
Bit 23 22 21 20 19 18 17 16 DET3 DET2 DET1 DET0 Access R/W R/W R/W R/W Reset – – – –
Bit 15 14 13 12 11 10 9 8 VDDCPUH VDDCOREH VDDCPUL VDDCOREL VBATH VBATL Access W W W W W W Reset – – – – – –
Bit 7 6 5 4 3 2 1 0 TPMH TPML MBZ REGANA JTAG TST DBLFM DWDT_SW Access W W W W W W W W Reset – – – – – – – –
Bits 18, 19, 20, 21 – DETx PIOBU Intrusion Detector Protection Interrupt
Enable
Bit 15 – VDDCPUH High VDDCPU Voltage
Monitor Protection Interrupt Enable
Bit 14 – VDDCOREH High VDDCORE Voltage
Monitor Protection Interrupt Enable
Bit 13 – VDDCPUL Low VDDCPU Voltage
Monitor Protection Interrupt Enable
Bit 12 – VDDCOREL Low VDDCORE Voltage
Monitor Protection Interrupt Enable
Bit 11 – VBATH High VBAT Voltage
Monitor Protection Interrupt Enable
Bit 10 – VBATL Low VBAT Voltage
Monitor Protection Interrupt Enable
Bit 7 – TPMH High Temperature
Monitor Protection Interrupt Enable
Bit 6 – TPML Low Temperature
Monitor Protection Interrupt Enable
Bit 5 – MBZ Must be set to
zero
Bit 4 – REGANA VDDANA Regulator
Monitor Protection Interrupt Enable
Bit 3 – JTAG JTAG Pin Protection Interrupt
Enable
Bit 2 – TST Test Pin Protection Interrupt
Enable
Bit 1 – DBLFM Double Frequency
Monitor Protection Interrupt Enable
Bit 0 – DWDT_SW Programmable Secure Watchdog Alarm Protection
Interrupt Enable
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.