60.7.8 SECUMOD VBAT Filter Register
Name: | SECUMOD_VBUFR |
Offset: | 0x0058 |
Reset: | 0x00000007 |
Property: | Read/Write |
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
Access | |||||||||
Reset |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
Access | |||||||||
Reset |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
Access | |||||||||
Reset |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
VBATFV[2:0] | |||||||||
Access | R/W | R/W | R/W | ||||||
Reset | 1 | 1 | 1 |
Bits 2:0 – VBATFV[2:0] VBAT Filter Value
0 to 7: This field is used to define the filter value for the VBAT and VDDBU voltage monitor.