60.7.21 SECUMOD Wake-up Register

The following configuration values are valid for all listed bit names of this register:

0: No wake-up signal is generated if the corresponding alarm is detected.

1: A wake-up signal (SWKUP) is generated if the corresponding alarm is detected.

Name: SECUMOD_WKPR
Offset: 0x0098
Reset: 0x00000000
Property: Read/Write

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
   DET3DET2DET1DET0   
Access R/WR/WR/WR/W 
Reset 0000 
Bit 15141312111098 
     VBATHVBATL   
Access R/WR/W 
Reset 00 
Bit 76543210 
 TPMHTPML   TSTDBLFM  
Access R/WR/WR/WR/W 
Reset 0000 

Bits 18, 19, 20, 21 – DETx PIOBU Intrusion Detector Protection

Note: When SECUMOD_BMPR is read, DET0 is index 16, DET1 is index 17, DET2 is index 18, DET3 is index 19.

Bit 11 – VBATH High VBAT Voltage Monitor Protection

Bit 10 – VBATL Low VBAT Voltage Monitor Protection

Bit 7 – TPMH High Temperature Monitor Protection

Bit 6 – TPML Low Temperature Monitor Protection

Bit 2 – TST Test Pin Monitor Protection

Bit 1 – DBLFM Double Frequency Monitor Protection