50.6.5 ASRC Valid bit Per Sample Out Register

This register can only be written if the WPEN bit is cleared in ASRC_WPMR.

Name: ASRC_VBPS_OUT
Offset: 0x1C
Reset: 0x00000000
Property: Read/Write

Bit 3130292827262524 
     VBPS_OUT3[3:0] 
Access R/WR/WR/WR/W 
Reset 0000 
Bit 2322212019181716 
     VBPS_OUT2[3:0] 
Access R/WR/WR/WR/W 
Reset 0000 
Bit 15141312111098 
     VBPS_OUT1[3:0] 
Access R/WR/WR/WR/W 
Reset 0000 
Bit 76543210 
     VBPS_OUT0[3:0] 
Access R/WR/WR/WR/W 
Reset 0000 

Bits 0:3, 8:11, 16:19, 24:27 – VBPS_OUTx Valid Bit Per Sample Out of DSP x

Defines the number of valid bits of the outgoing data of DSP x.

ValueNameDescription
0 8_BIT

The 8 MSB of the 24-bit read from the DSP output are right-aligned on RHR.

1 16_BIT

The 16 MSB of the 24-bit read from the DSP output are right-aligned on RHR.

2 20_BIT

The 20 MSB of the 24-bit read from the DSP output are right-aligned on RHR.

3 24_BIT

The 24 LSB of RHR registers are read from the 24-bit DSP output.

4 32_BIT

The 24 MSB of RHR registers are the 24-bit output of the DSP. The 8 LSB of the RHR are driven by bits [22:15] of the DSP output.

5 10_BIT

The 10 MSB of the 24-bit read from the DSP output are right-aligned on RHR.

6 12_BIT

The 12 MSB of the 24-bit read from the DSP output are right-aligned on RHR.

7 14_BIT

The 14 MSB of the 24-bit read from the DSP output are right-aligned on RHR.

8 18_BIT

The 18 MSB of the 24-bit read from the DSP output are right-aligned on RHR.