50.6.16 ASRC Write Protection Status Register
Name: | ASRC_WPSR |
Offset: | 0xE8 |
Reset: | 0x00000000 |
Property: | Read/Write |
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
SWETYP[1:0] | |||||||||
Access | R/W | R/W | |||||||
Reset | 0 | 0 |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
WPSRC[15:8] | |||||||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
WPSRC[7:0] | |||||||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
SWE | SEQE | WPVS | |||||||
Access | R/W | R/W | R/W | ||||||
Reset | 0 | 0 | 0 |
Bits 25:24 – SWETYP[1:0] Software Error Type (cleared on read)
Value | Name | Description |
---|---|---|
0 | READ_WO | A Write-only register has been read. |
1 | WRITE_RO | A write access has been performed on a Read-only register. |
2 | UNDEF_RW | Access to an undefined address. |
3 | – | Reserved |
Bits 23:8 – WPSRC[15:0] Write Protection Source (cleared on read)
If a write protection violation has occurred (WPVS=1), this field reports the address of the last violation.
Bit 3 – SWE Software Control Error (cleared on read)
Value | Description |
---|---|
0 |
No software error has occurred since the last read of ASRC_WPSR. |
1 |
A software error has occurred since the last read of ASRC_WPSR. The field SWETYP details the type of software error; the associated incorrect software access is reported in the field WPVSRC (if WPVS=0). |
Bit 2 – SEQE Internal Sequencer Error (cleared on read)
Value | Description |
---|---|
0 | No peripheral internal sequencer error has occurred since the last read of ASRC_WPSR |
1 | A peripheral internal sequencer error has occurred since the last read of ASRC_WPSR. |
Bit 0 – WPVS Write Protection Violation Status (cleared on read)
Value | Description |
---|---|
0 | No write protection violation has occurred since the last read of ASRC_WPSR |
1 | A write protection violation has occurred since the last read of ASRC_WPSR. If this violation is an unauthorized attempt to write a protected register, the associated violation is reported in field WPSRC. |