50.6.14 ASRC Error Status Register

Name: ASRC_ESR
Offset: 0xA8
Reset: 0x00000000
Property: Read-only

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
 DERR  OUTCFGERR[4:0] 
Access RRRRRR 
Reset 000000 
Bit 76543210 
    INCFGERR[4:0] 
Access RRRRR 
Reset 00000 

Bit 15 – DERR DSP Overflow Error

ValueDescription
0 No DSP overflow error detected.
1 The sampling frequency overpasses the value allowed by the configuration.

Bits 12:8 – OUTCFGERR[4:0] Output Configuration Error

ValueNameDescription
0 OUTCFG_OK Correct configuration of ASRC_MR, ASRC_VBPS_OUT, ASRC_CH_CONF.
1 OP0_D0_CHK16_8M Channel operating mode 0, DSP0: CHUNK0=16 or CHUNK0=8 and MONO0=1 is not supported.
2 OP0_D1_CHK16_8M Channel operating mode 0, DSP1: CHUNK1=16 or CHUNK1=8 and MONO1=1 is not supported.
3 OP0_D2_CHK16_8M Channel operating mode 0, DSP2: CHUNK2=16 or CHUNK2=8 and MONO2=1 is not supported.
4 OP0_D3_CHK16_8M Channel operating mode 0, DSP3: CHUNK3=16 or CHUNK3=8 and MONO3=1 is not supported.
5 OP1_D01_EN Channel operating mode 1, DSP0/1: enable configuration is not correct (1 DSP is disabled)
6 OP1_D01_M Channel operating mode 1, DSP0/1: MONO0=1, MONO1=0 is not supported.
7 OP1_D01_CHK16 Channel operating mode 1, DSP0/1: CHUNK0=16 is not supported.
8 OP1_D2_CHK16_8M Channel operating mode 1, DSP2: CHUNK2=16 or CHUNK2=8 and MONO2=1 is not supported.
9 OP1_D3_CHK16_8M Channel operating mode 1, DSP3: CHUNK3=16 or CHUNK3=8 and MONO3=1 is not supported.
10 OP2_D01_EN Channel operating mode 2, DSP0/1: enable configuration is not correct (1 DSP is disabled)
11 OP2_D01_M Channel operating mode 2, DSP0/1: MONO0=1, MONO1=0 is not supported.
12 OP2_D01_CHK16 Channel operating mode 2, DSP0/1: CHUNK0=16 is not supported.
13 OP2_D23_EN Channel operating mode 2, DSP2/3: enable configuration is not correct (1 DSP is disabled)
14 OP2_D23_M Channel operating mode 2, DSP2/3: MONO2=1, MONO3=0 is not supported.
15 OP2_D23_CHK16 Channel operating mode 2, DSP2/3: CHUNK2=16 is not supported.
16 OP3_D012_EN Channel operating mode 3, DSP0/1/2: enable configuration is not correct (at least 1 DSP is disabled)
17 OP3_D012_M Channel operating mode 3, DSP0/1/2: mono configuration is not correct (e.g. MONO0=1, MONO1=0 or MONO2=0 is not supported).
18 OP3_D012_CHK16 Channel operating mode 3, DSP0/1/2: CHUNK0=16 is not supported.
19 OP3_D3_CHK16_8M Channel operating mode 3, DSP3: CHUNK3=16 or CHUNK3=8 and MONO3 is not supported.
20 OP4_D0123_EN Channel operating mode 4, DSP0/1/2/3: enable configuration is not correct (at least 1 DSP is disabled)
21 OP4_D0123_M Channel operating mode 4, DSP0/1/2/3: mono configuration is not correct (e.g. MONO0=1, MONO1=0 or MONO2=0 or MONO3=0 is not supported).

Bits 4:0 – INCFGERR[4:0] Input Configuration Error

ValueNameDescription
0 OUTCFG_OK Correct configuration of ASRC_MR, ASRC_VBPS_OUT, ASRC_CH_CONF.
1 OP0_D0_CHK16_8M Channel operating mode 0, DSP0: CHUNK0=16 or CHUNK0=8 and MONO0=1 is not supported.
2 OP0_D1_CHK16_8M Channel operating mode 0, DSP1: CHUNK1=16 or CHUNK1=8 and MONO1=1 is not supported.
3 OP0_D2_CHK16_8M Channel operating mode 0, DSP2: CHUNK2=16 or CHUNK2=8 and MONO2=1 is not supported.
4 OP0_D3_CHK16_8M Channel operating mode 0, DSP3: CHUNK3=16 or CHUNK3=8 and MONO3=1 is not supported.
5 OP1_D01_EN Channel operating mode 1, DSP0/1: enable configuration is not correct (1 DSP is disabled)
6 OP1_D01_M Channel operating mode 1, DSP0/1: MONO0=1, MONO1=0 is not supported.
7 OP1_D01_CHK16 Channel operating mode 1, DSP0/1: CHUNK0=16 is not supported.
8 OP1_D2_CHK16_8M Channel operating mode 1, DSP2: CHUNK2=16 or CHUNK2=8 and MONO2=1 is not supported.
9 OP1_D3_CHK16_8M Channel operating mode 1, DSP3: CHUNK3=16 or CHUNK3=8 and MONO3=1 is not supported.
10 OP2_D01_EN Channel operating mode 2, DSP0/1: enable configuration is not correct (1 DSP is disabled)
11 OP2_D01_M Channel operating mode 2, DSP0/1: MONO0=1, MONO1=0 is not supported.
12 OP2_D01_CHK16 Channel operating mode 2, DSP0/1: CHUNK0=16 is not supported.
13 OP2_D23_EN Channel operating mode 2, DSP2/3: enable configuration is not correct (1 DSP is disabled)
14 OP2_D23_M Channel operating mode 2, DSP2/3: MONO2=1, MONO3=0 is not supported.
15 OP2_D23_CHK16 Channel operating mode 2, DSP2/3: CHUNK2=16 is not supported.
16 OP3_D012_EN Channel operating mode 3, DSP0/1/2: enable configuration is not correct (at least 1 DSP is disabled)
17 OP3_D012_M Channel operating mode 3, DSP0/1/2: mono configuration is not correct (e.g. MONO0=1, MONO1=0 or MONO2=0 is not supported).
18 OP3_D012_CHK16 Channel operating mode 3, DSP0/1/2: CHUNK0=16 is not supported.
19 OP3_D3_CHK16_8M Channel operating mode 3, DSP3: CHUNK3=16 or CHUNK3=8 and MONO3 is not supported.
20 OP4_D0123_EN Channel operating mode 4, DSP0/1/2/3: enable configuration is not correct (at least 1 DSP is disabled)
21 OP4_D0123_M Channel operating mode 4, DSP0/1/2/3: mono configuration is not correct (e.g. MONO0=1, MONO1=0 or MONO2=0 or MONO3=0 is not supported).