50.6.2 ASRC Mode Register
This register can only be written if the WPEN bit is cleared in ASRC_WPMR.
Name: | ASRC_MR |
Offset: | 0x04 |
Reset: | 0x00000000 |
Property: | Read/Write |
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
Access | |||||||||
Reset |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
Access | |||||||||
Reset |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
GT96K | |||||||||
Access | R/W | ||||||||
Reset | 0 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
ASRCEN3 | ASRCEN2 | ASRCEN1 | ASRCEN0 | ||||||
Access | R/W | R/W | R/W | R/W | |||||
Reset | 0 | 0 | 0 | 0 |
Bit 12 – GT96K Frequency Sampling Greater Than 96 kHz
Value | Name | Description |
---|---|---|
0 | DISABLE | Up to 4 DSPs with up to 96 kHz as the upper bound limit of the sampling frequency. |
1 | ENABLE |
Up to 2 DSPs with up to 192 kHz as the upper bound limit of the sampling frequency. The number of enabled DSPs is limited to 2. |
Bits 0, 1, 2, 3 – ASRCENx ASRC Stereo Channel x Enable
Value | Name | Description |
---|---|---|
0 | DISABLE | DSPx is disabled. |
1 | ENABLE | DSPx is enabled. |