50.6.12 ASRC Interrupt Mask Register of Stereo Channel x
The following configuration values are valid for all listed bit names of this register:
0: The corresponding interrupt is not enabled.
1: The corresponding interrupt is enabled.
Name: | ASRC_IMRx |
Offset: | 0x88 + x*0x04 [x=0..3] |
Reset: | 0x00000000 |
Property: | Read-only |
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| | LOCK | | | | | | | |
Access | | R | | | | | | | |
Reset | | 0 | | | | | | | |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| | | | | | | | SECE | |
Access | | | | | | | | R | |
Reset | | | | | | | | 0 | |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| | | TXOVR | TXUDR | TXCHUNK | TXFULL | TXEMPTY | TXRDY | |
Access | | | R | R | R | R | R | R | |
Reset | | | 0 | 0 | 0 | 0 | 0 | 0 | |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| | | RXOVR | RXUDR | RXCHUNK | RXFULL | RXEMPTY | RXRDY | |
Access | | | R | R | R | R | R | R | |
Reset | | | 0 | 0 | 0 | 0 | 0 | 0 | |
Bit 30 – LOCK DPLL Locked Interrupt
Mask
Bit 16 – SECE Security/Safety Report Interrupt
Mask
Bit 13 – TXOVR Transmit Over Flow Interrupt Mask
Bit 12 – TXUDR Transmit Under Flow Interrupt Mask
Bit 11 – TXCHUNK Transmit FIFO Chunk Interrupt Mask
Bit 10 – TXFULL Transmit FIFO Full Interrupt Mask
Bit 9 – TXEMPTY Transmit FIFO Empty Interrupt Mask
Bit 8 – TXRDY Transmit Ready Interrupt Mask
Bit 5 – RXOVR Receive Over Flow Interrupt Mask
Bit 4 – RXUDR Receive Under Flow Interrupt Mask
Bit 3 – RXCHUNK Receive FIFO Chunk Interrupt Mask
Bit 2 – RXFULL Receive FIFO Full Interrupt Mask
Bit 1 – RXEMPTY Receive FIFO Empty Interrupt Mask
Bit 0 – RXRDY Receive Ready Interrupt Mask