65.14.38 SDMMC Force Event Register for Error Interrupt Status
Name: | SDMMC_FEREIS |
Offset: | 0x52 |
Reset: | – |
Property: | Write-only |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
BOOTAE | ADMA | ACMD | |||||||
Access | W | W | W | ||||||
Reset | – | – | – |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
CURLIM | DATEND | DATCRC | DATTEO | CMDIDX | CMDEND | CMDCRC | CMDTEO | ||
Access | W | W | W | W | W | W | W | W | |
Reset | – | – | – | – | – | – | – | – |
Bit 12 – BOOTAE Force Event for Boot Acknowledge Error
For test purposes, the user can write this bit to 1 to raise the BOOTAE status flag in SDMMC_EISTR.
Writing this bit to 0 has no effect.
Bit 9 – ADMA Force Event for ADMA Error
For test purposes, the user can write this bit to 1 to raise the ADMA status flag in SDMMC_EISTR.
Writing this bit to 0 has no effect.
Bit 8 – ACMD Force Event for Auto CMD Error
For test purposes, the user can write this bit to 1 to raise the ACMD status flag in SDMMC_EISTR.
Writing this bit to 0 has no effect.
Bit 7 – CURLIM Force Event for Current Limit Error
For test purposes, the user can write this bit to 1 to raise the CURLIM status flag in SDMMC_EISTR.
Writing this bit to 0 has no effect.
Bit 6 – DATEND Force Event for Data End Bit Error
For test purposes, the user can write this bit to 1 to raise the DATEND status flag in SDMMC_EISTR.
Writing this bit to 0 has no effect.
Bit 5 – DATCRC Force Event for Data CRC error
For test purposes, the user can write this bit to 1 to raise the DATCRC status flag in SDMMC_EISTR.
Writing this bit to 0 has no effect.
Bit 4 – DATTEO Force Event for Data Timeout error
For test purposes, the user can write this bit to 1 to raise the DATTEO status flag in SDMMC_EISTR.
Writing this bit to 0 has no effect.
Bit 3 – CMDIDX Force Event for Command Index Error
For test purposes, the user can write this bit to 1 to raise the CMDIDX status flag in SDMMC_EISTR.
Writing this bit to 0 has no effect.
Bit 2 – CMDEND Force Event for Command End Bit Error
For test purposes, the user can write this bit to 1 to raise the CDMEND status flag in SDMMC_EISTR.
Writing this bit to 0 has no effect.
Bit 1 – CMDCRC Force Event for Command CRC Error
For test purposes, the user can write this bit to 1 to raise the CMDCRC status flag in SDMMC_EISTR.
Writing this bit to 0 has no effect.
Bit 0 – CMDTEO Force Event for Command Timeout Error
For test purposes, the user can write this bit to 1 to raise the CMDTEO status flag in SDMMC_EISTR.
Writing this bit to 0 has no effect.