65.14.30 SDMMC Error Interrupt Signal Enable Register (e.MMC)
Name: | SDMMC_EISIER (e.MMC) |
Offset: | 0x3A |
Reset: | 0x0000 |
Property: | Read/Write |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
BOOTAE | TUNING | ADMA | ACMD | ||||||
Access | R/W | R/W | R/W | R/W | |||||
Reset | 0 | 0 | 0 | 0 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
CURLIM | DATEND | DATCRC | DATTEO | CMDIDX | CMDEND | CMDCRC | CMDTEO | ||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit 12 – BOOTAE Boot Acknowledge Error Signal Enable
0 (MASKED): No interrupt is generated when the BOOTAE status rises in SDMMC_EISTR.
1 (ENABLED): An interrupt is generated when the BOOTAE status rises in SDMMC_EISTR.
Bit 10 – TUNING Tuning Error Signal Enable
0 (MASKED): No interrupt is generated when the TUNING status rises in SDMMC_EISTR.
1 (ENABLED): An interrupt is generated when the TUNING status rises in SDMMC_EISTR.
Bit 9 – ADMA ADMA Error Signal Enable
0 (MASKED): No interrupt is generated when the ADMA status rises in SDMMC_EISTR.
1 (ENABLED): An interrupt is generated when the ADMA status rises in SDMMC_EISTR.
Bit 8 – ACMD Auto CMD Error Signal Enable
0 (MASKED): No interrupt is generated when the ACMD status rises in SDMMC_EISTR.
1 (ENABLED): An interrupt is generated when the ACMD status rises in SDMMC_EISTR.
Bit 7 – CURLIM Current Limit Error Signal Enable
0 (MASKED): No interrupt is generated when the CURLIM status rises in SDMMC_EISTR.
1 (ENABLED): An interrupt is generated when the CURLIM status rises in SDMMC_EISTR.
Bit 6 – DATEND Data End Bit Error Signal Enable
0 (MASKED): No interrupt is generated when the DATEND status rises in SDMMC_EISTR.
1 (ENABLED): An interrupt is generated when the DATEND status rises in SDMMC_EISTR.
Bit 5 – DATCRC Data CRC Error Signal Enable
0 (MASKED): No interrupt is generated when the DATCRC status rises in SDMMC_EISTR.
1 (ENABLED): An interrupt is generated when the DATCRC status rises in SDMMC_EISTR.
Bit 4 – DATTEO Data Timeout Error Signal Enable
0 (MASKED): No interrupt is generated when the DATTEO status rises in SDMMC_EISTR.
1 (ENABLED): An interrupt is generated when the DATTEO status rises in SDMMC_EISTR.
Bit 3 – CMDIDX Command Index Error Signal Enable
0 (MASKED): No interrupt is generated when the CMDIDX status rises in SDMMC_EISTR.
1 (ENABLED): An interrupt is generated when the CMDIDX status rises in SDMMC_EISTR.
Bit 2 – CMDEND Command End Bit Error Signal Enable
0 (MASKED): No interrupt is generated when the CMDEND status rises in SDMMC_EISTR.
1 (ENABLED): An interrupt is generated when the CMDEND status rises in SDMMC_EISTR.
Bit 1 – CMDCRC Command CRC Error Signal Enable
0 (MASKED): No interrupt is generated when the CDMCRC status rises in SDMMC_EISTR.
1 (ENABLED): An interrupt is generated when the CMDCRC status rises in SDMMC_EISTR.
Bit 0 – CMDTEO Command Timeout Error Signal Enable
0 (MASKED): No interrupt is generated when the CMDTEO status rises in SDMMC_EISTR.
1 (ENABLED): An interrupt is generated when the CMDTEO status rises in SDMMC_EISTR.