6.2.14 NVM ECC Error Data 1 Register

Table 6-15. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Gray cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
CWrite to clearSSoftware settable bitxChannel number
Name: NVMECCEDATA1
Offset: 0x3034

Bit 3130292827262524 
 ECCEDATA1[63:56]  
Access R/HSR/HSR/HSR/HSR/HSR/HSR/HSR/HS 
Reset 00000000 
Bit 2322212019181716 
 ECCEDATA1[55:48]  
Access R/HSR/HSR/HSR/HSR/HSR/HSR/HSR/HS 
Reset 00000000 
Bit 15141312111098 
 ECCEDATA1[47:40]  
Access R/HSR/HSR/HSR/HSR/HSR/HSR/HSR/HS 
Reset 00000000 
Bit 76543210 
 ECCEDATA1[39:32]  
Access R/HSR/HSR/HSR/HSR/HSR/HSR/HSR/HS 
Reset 00000000 

Bits 31:0 – ECCEDATA1[63:32] NVM Read Error Data bits

These bits register the NVM read data (taking Fault injections into account) when the SEC or DED bit is set in the NVMECCSTAT register.