6.2.3 NVM Write Data 0 Register

Note:
  1. This register is not writable when WR = 1.
  2. This register is readable only when NVMCON.WREN = 0.
  3. This register is not readable when NVMCON.WREN = 1. An attempted read will return (by convention) all ‘1’s.
  4. This register is cleared after a Flash write operation completes (when NVMCON.WR returns to ‘0’).
  5. This register is also mapped into user address space as SLVDATAL.
Table 6-4. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Gray cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
CWrite to clearSSoftware settable bitxChannel number
Name: NVMDATA0
Offset: 0x3008
Reset: 0
Property: R/W

Bit 3130292827262524 
 DATA0[31:24] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 2322212019181716 
 DATA0[23:16] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 15141312111098 
 DATA0[15:8] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 DATA0[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 31:0 – DATA0[31:0]  NVM Write Data Register(1,2,3,4,5)