6.2.20 NVM CRC Start Address Register Table 6-21. Register Bit Attribute LegendSymbolDescriptionSymbolDescriptionSymbolDescriptionRReadable bitHCCleared by Hardware(Gray cell)UnimplementedWWritable bitHSSet by HardwareXBit is unknown at ResetCWrite to clearSSoftware settable bitxChannel number Name: NVMCRCSTOffset: 0x304CBit 3130292827262524 Access Reset Bit 2322212019181716 CRCST[23:16] Access RRRRRRRR Reset 00000000 Bit 15141312111098 CRCST[15:8] Access RRRRRRRR Reset 00000000 Bit 76543210 CRCST[7:0] Access RRRRRRRR Reset 00000000 Bits 23:0 – CRCST[23:0] Start Address Offset LSbStart Address Offset Bits 11:0 – CRC[11:0] Start Address Offset LSbCRC start address (least significant bits), fixed value 0x000)
Bit 3130292827262524 Access Reset Bit 2322212019181716 CRCST[23:16] Access RRRRRRRR Reset 00000000 Bit 15141312111098 CRCST[15:8] Access RRRRRRRR Reset 00000000 Bit 76543210 CRCST[7:0] Access RRRRRRRR Reset 00000000
Bits 11:0 – CRC[11:0] Start Address Offset LSbCRC start address (least significant bits), fixed value 0x000)