6.2.17 NVM ECC Value Register

Table 6-18. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Gray cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
CWrite to clearSSoftware settable bitxChannel number
Name: NVMECCVAL
Offset: 0x3040

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
        ECCVAL[8] 
Access R/HS 
Reset 0 
Bit 76543210 
 ECCVAL[7:0] 
Access R/HSR/HSR/HSR/HSR/HSR/HSR/HSR/HS 
Reset 00000000 

Bits 8:0 – ECCVAL[8:0] Error Correcting Code for the Data bits

These bits register the Error Correcting Code associated with the NVM read data (taking Fault injections into account) when the SEC or DED bit is set in the NVMECCSTAT register.