6.2.8 NVM ECC Control Register

Note:
  1. The LOCK bit is settable by software and can only be cleared via a Reset.
  2. If the ECCLOCK=1, then the FLTINJ bit is a don’t care and the Fault injection function is disabled.
Table 6-9. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Gray cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
CWrite to clearSSoftware settable bitxChannel number
Name: NVMECCCON
Offset: 0x301C

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
     ECCLOCK    
Access R/W 
Reset 0 
Bit 76543210 
        FLTINJ 
Access R/W 
Reset 0 

Bit 11 – ECCLOCK  ECC Fault Inject LOCK bit(1)

ValueDescription
1ECC Fault injection function is disabled
0ECC Fault injection functionality is enabled

Bit 0 – FLTINJ  Fault Injection Sequence Enable bit(2)

ValueDescription
1Enable at Fault injection to occur on NVM address match with ECCFADR
0Fault injection is disabled