19.3.2 SPIx Control Register 2
Note:
- These bits are effective when AUDEN =
0only. - Varying the length by changing these bits does not affect the depth of the TX/RX FIFO.
| Symbol | Description | Symbol | Description | Symbol | Description |
|---|---|---|---|---|---|
| R | Readable bit | HC | Cleared by Hardware | (Gray cell) | Unimplemented |
| W | Writable bit | HS | Set by Hardware | X | Bit is unknown at Reset |
| C | Write to clear | S | Software settable bit | x | Channel number |
| Name: | SPIxCON2 |
| Offset: | 0x1804, 0x1824, 0x1844 |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| Access | |||||||||
| Reset |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| Access | |||||||||
| Reset |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| Access | |||||||||
| Reset |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| WLENGTH[4:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | ||||
| Reset | 0 | 0 | 0 | 0 | 0 | ||||
Bits 4:0 – WLENGTH[4:0] Variable Word Length bits(1,2)
| Value | Description |
|---|---|
11111 | 32-bit data |
11110 | 31-bit data |
11101 | 30-bit data |
11100 | 29-bit data |
11011 | 28-bit data |
11010 | 27-bit data |
11001 | 26-bit data |
11000 | 25-bit data |
10111 | 24-bit data |
10110 | 23-bit data |
10101 | 22-bit data |
10100 | 21-bit data |
10011 | 20-bit data |
10010 | 19-bit data |
10001 | 18-bit data |
10000 | 17-bit data |
01111 | 16-bit data |
01110 | 15-bit data |
01101 | 14-bit data |
01100 | 13-bit data |
01011 | 12-bit data |
01010 | 11-bit data |
01001 | 10-bit data |
01000 | 9-bit data |
00111 | 8-bit data |
00110 | 7-bit data |
00101 | 6-bit data |
00100 | 5-bit data |
00011 | 4-bit data |
00010 | 3-bit data |
00001 | 2-bit data |
00000 | See MODE[32,16] bits in SPIxCON1[11:10] |