Table 19-8 summarizes the valid data field for
possible values of MODE32, MODE16 and WLENGTH[4:0] bits.
Table 19-8. MODE32, MODE16 and
WLENGTH[4:0] Data Fields
MODE32
MODE16
WLENGTH[4:0]
COMMUNICATION
Valid Data Field
1
X
0
32-bit
DATA[31:0]
0
1
0
16-bit
DATA[15:0]
0
0
0
8-bit
DATA[07:0]
X
X
16 < N < 31
(N+1)-bit
DATA[31:(31-N)]
X
X
8 < N < 15
(N+1)-bit
DATA[15:(15-N)]
X
X
1 < N < 7
(N+1)-bit
DATA[07:(07-N)]
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.