29.4.3 Power Modes
The Op Amp Power mode is controlled using the HPEN bit in the AMPxCON1 register. When HPEN bit is set, the Op Amp works in High-Power mode and when cleared, enters the Low-Power mode. In Low-Power mode, the current consumption and bandwidth of the Op Amp are reduced.