29.4.1 Enabling the Op Amp
Each Op Amp has its own enable signal. This is controlled by the AMPEN bit in the
AMPxCON1 register. Upon Reset, AMPEN is set to ‘0’. This keeps all of
the Op Amp instances disabled upon Reset. To enable instance x of the op amp, set the
AMPEN bit to ‘1’ in the AMPxCON1 register.