29.4.5 Enable Output Monitor
This functionality of Op Amp is controlled by the OMONEN bit in the AMPxCON1 register. The OMONEN bit connects the amplifier output to an input on the ADC to allow the user to read the Op Amp output voltage on the ADC.
This functionality of Op Amp is controlled by the OMONEN bit in the AMPxCON1 register. The OMONEN bit connects the amplifier output to an input on the ADC to allow the user to read the Op Amp output voltage on the ADC.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.