20.4.16 I2Cx Bus Idle/Free Time-Out Register

Table 20-17. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Gray cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
CWrite to clearSSoftware settable bitxChannel number
Name: I2CxBITO
Offset: 0x18BC, 0x190C

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
 BITOTMR[23:16] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 15141312111098 
 BITOTMR[15:8] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 BITOTMR[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 23:0 – BITOTMR[23:0]  I2C Bus Idle (inactive/Free) Time-out Timer bit