12.7 Power-on Standby Time
The power-on standby time parameter represents the total amount of time the IS187x device advertises in Auto Operation mode. This timeout only applies after a power cycle or a device Reset via the Hardware RESET pin. For an overview of behavior associated with this parameter, refer to the BM70/71 Bluetooth® Low Energy Module User’s Guide (DS50002542). This parameter works along with the advertising interval and timeout parameters to provide advertising device behavior while in Auto Operation mode.
| Parameter | Value | Parameter Description | Length |
|---|---|---|---|
| 0x2D | 0xXX |
| 1 byte |
Operational Mode
The Power-on standby time parameter only affects the IS187x device behavior in Auto Operation mode.