12.4 System Option 1
The system option 1 value combines several configuration parameters into one byte, using each bit to represent different parameter options (see the following table). When a programmer is modifying any bit field within this byte-wide memory location, the programmer must perform a read-modify-write type of operation. This prevents accidentally altering bit field values, which were not the intended target bit, causing unwanted device behavior changes.
| Parameter | Value | Parameter Description | Length |
|---|---|---|---|
| 0x2A | 0xXX |
| 1 byte |