12.16 Battery Voltage Detection Interval Parameter
The battery voltage detection interval parameter represents the rate at which the IS187x device samples the voltage on the VBAT pin. As the internal ADC is active, the faster rates affects the overall current draw of the IS187x device.
| Parameter | Value | Parameter Description | Length |
|---|---|---|---|
| 0x43 | 0xXX |
| 1 byte |