12.8 After Disconnect Standby Time
The after disconnect standby time parameter represents the total amount of time the IS187x device advertises again in Auto Operation mode, after disconnecting the IS187x device from a peer device. This timeout only applies after a disconnect event occurs. For an overview of behavior associated with this parameter, refer to the BM70/71 Bluetooth® Low Energy Module User’s Guide (DS50002542). In Auto Operation mode, this parameter works along with the interval and timeout parameters to provide advertising device behavior. For more details, refer to Advertising Timing Parameters.
| Parameter | Value | Parameter Description | Length |
|---|---|---|---|
| 0x2E | 0xXX |
| 1 byte |
Operational Mode
After disconnection, the standby time parameter only affects the IS187x device behavior in Auto Operation mode.