56.1 General Operating Ratings and Thermal Conditions

Table 56-1. Operating Frequency versus Voltage (PIC32CX SG41)
Param. No.VDD, AVDD RangeTemp. Range (in °C)Max CPU FrequencyComments
DC_51.71 to 3.63V-40°C to +125°C100 MHzExtended
Note: The same voltage must be applied to VDD and AVDD.
Table 56-2. Operating Frequency versus Voltage (PIC32CX SG60/SG61)
Param. No.VDD, AVDD RangeTemp. Range (in °C)Max CPU FrequencyComments
DC_72.7 to 3.63V-40°C to +125°C100 MHzExtended
Note: The same voltage must be applied to VDD and AVDD.
Table 56-3. Thermal Operating Conditions
RatingSymbolMin.Typ.Max.Unit
Extended Temperature Range:

Operating Ambient Temperature Range

Operating Junction Temperature Range

TA

TJ

-40

---

—125

145

°C