56.28 FREQM Electrical Specifications

Table 56-35. Frequency Meter Electrical Specifications
AC CHARACTERISTICSStandard Operating Conditions: VDD = AVDD = 1.71V to 3.63V (unless otherwise stated)

Operating temperature:

-40°C ≤ TA ≤ +125°C for Extended Temperature

Param. No.SymbolCharacteristicsMin.Typ.Max.UnitsConditions
FM_7fGCLK_FREQM_REFFREQM Reference——FCLK_17MHzVDD(min)

FCLK_15, FCLK_17: Refer to

Maximum Clock Frequencies Electrical Specifications

FM_9fGCLK_FREQM_MSRFREQM Measure——FCLK_15MHz