56.17 AC Electrical Specifications

Table 56-21. Comparator Electrical Specifications
AC CHARACTERISTICSStandard Operating Conditions: VDD = AVDD = 1.71V to 3.63V (unless otherwise stated)

Operating temperature:

-40°C ≤ TA ≤ +125°C for Extended Temperature

Param. No.SymbolCharacteristicsMin.Typ.Max.UnitsConditions
CMP_1VIOFFInput Offset Voltage-17—17mVCOMPCTRLn.SPEED = 0x3
-26—26COMPCTRLn.SPEED = 0x0
CMP_5VHYST_00Input Hysteresis Voltage12—47mVCOMPCTRLn.SPEED = 0x3

COMPCTRLn.HYSTEN = 0x1

COMPCTRLn.HYST = 0x0

3—42mVCOMPCTRLn.SPEED = 0x0

COMPCTRLn.HYSTEN = 0x1

COMPCTRLn.HYST = 0x0

VHYST_01Input Hysteresis Voltage28—80mVCOMPCTRLn.SPEED = 0x3

COMPCTRLn.HYSTEN = 0x1

COMPCTRLn.HYST = 0x1

18—64mVCOMPCTRLn.SPEED = 0x0

COMPCTRLn.HYSTEN = 0x1

COMPCTRLn.HYST = 0x1

VHYST_02Input Hysteresis Voltage36—114mVCOMPCTRLn.SPEED = 0x3

COMPCTRLn.HYSTEN = 0x1

COMPCTRLn.HYST = 0x2

30—91mVCOMPCTRLn.SPEED = 0x0

COMPCTRLn.HYSTEN = 0x1

COMPCTRLn.HYST = 0x2

VHYST_03Input Hysteresis Voltage61—148mVCOMPCTRLn.SPEED = 0x3

COMPCTRLn.HYSTEN = 0x1

COMPCTRLn.HYST = 0x3

42—120mVCOMPCTRLn.SPEED = 0x0

COMPCTRLn.HYSTEN = 0x1

COMPCTRLn.HYST = 0x3

CMP_15TRESPSS (2)Small Signal Response Time - High speed——41nsCOMPCTRLn.SPEED = 0x3

COMPCTRLn.HYSTEN = 0x0

Comparator ref voltage = AVDD/2.

Input overdrive = +/- 100mV

Small Signal Response Time - Low Speed——95nsCOMPCTRLn.SPEED = 0x0

COMPCTRLn.HYSTEN = 0x0

Comparator ref voltage = AVDD/2.

Input overdrive = +/- 100mV

CMP_19COUTVALComparator Enabled to Output Valid - High Speed——7.2msComparator module is configured before enabling it

COMPCTRLn.SPEED = 0x3

Comparator Enabled to Output Valid - Low Speed——14.1msComparator module is configured before enabling it

COMPCTRLn.SPEED = 0x0

CMP_23CVREFRNGComparator Voltage Reference Input Range-2—AVDD - 0.2V or Note (1), whichever is lowerV-
CMP_25FGCLK_ACAnalog comparator peripheral module clock freq——FCLK_49MHzFCLK_49: Refer to Maximum Clock Frequencies Electrical Specifications
Note:
  1. Comparator Ref voltage cannot exceed: (VIN(max) - VIOFF(max) - CMP_5(max) - 50mV) ≥ CVREFRNG ≥ (VIN(min) + abs(VIOFF(min)) + CMP_5(max) + 50mV).
  2. TRESPSS is measured from VIN transition to ACOUT toggle (AC direct output accessible by setting COMPCTRLn.OUT[1:0]=0x1). It takes into account only analog propagation delay.