56.8 MCU Off Current Consumption

Table 56-10.  MCU Off Current Consumption Electrical Specifications (1,2)
DC CHARACTERISTICSStandard Operating Conditions: VDD = AVDD = 1.71V to 3.63V (unless otherwise stated)

Operating temperature:

-40°C ≤ TA ≤ +125°C for Extended Temperature

Param. No.SymbolCharacteristicsVDDTyp.Max.UnitsConditions
OPWR_1IDD_OFFOFF mode powered from VDD3.3V—32µAIn Off mode, the device is entirely powered-off. (SLEEPCFG.SLEEPMODE=OFF), and subsequent execution of the WFI instruction.
Note: This mode is left by pulling the RESET pin low, or when a power Reset is done.
OPWR_31.8V —27µA
Note:
  1. Conditions:
    • All peripherals inactive unless otherwise specified
    • All clock generation sources disabled unless otherwise specified
    • All I/O pins configured as input pins pulled down or tied to VSS/AVSS
  2. For the PIC32CX SG60/SG61 variants, the current consumption of the HSM is not taken into account and must be added according to its operating mode. Refer to the “PIC32CX SG60/SG61 Hardware Security Module Addendum (DS60001750)” for additional information.