56.6 MCU Hibernate Current Consumption

Table 56-8. MCU Hibernate Current Consumption Electrical Specifications (1,2)
DC CHARACTERISTICSStandard Operating Conditions: VDD = AVDD = 1.71V to 3.63V (unless otherwise stated)

Operating temperature:

-40°C ≤ TA ≤ +125°C for Extended Temperature

Param. No.SymbolCharacteristicsVDDTyp.Max.UnitsConditions
HPWR_1IDD_HIBERNATELDO mode selected3.3V—320µANo peripheral running.

No System RAM retained (PM.HIBCFG.RAMCFG=0x2)

No backup RAM retained (PM.HIBCFG.BRAMCFG=0x2)

HPWR_31.8V —316µA
HPWR_53.3V—322µARTC is running on XOSC32K

No System RAM retained (PM.HIBCFG.RAMCFG=0x2)

No backup RAM retained (PM.HIBCFG.BRAMCFG=0x2)

HPWR_71.8V —318µA
HPWR_93.3V—364µARTC is running on XOSC32K

No System RAM retained (PM.HIBCFG.RAMCFG=0x2)

4 KB backup RAM retained (PM.HIBCFG.BRAMCFG=0x1)

HPWR_111.8V —359µA
HPWR_133.3V—405µARTC is running on XOSC32K

No System RAM retained (PM.HIBCFG.RAMCFG=0x2)

8 KB backup RAM retained (PM.HIBCFG.BRAMCFG=0x0)

HPWR_151.8V —400µA
HPWR_173.3V—641µARTC is running on XOSC32K

32 KB System RAM retained (PM.HIBCFG.RAMCFG=0x1)

8 KB backup RAM retained (PM.HIBCFG.BRAMCFG=0x0)

HPWR_191.8V —636µA
HPWR_213.3V—1578µARTC is running on XOSC32K

Full System RAM retained (PM.HIBCFG.RAMCFG=0x0)

8 KB backup RAM retained (PM.HIBCFG.BRAMCFG=0x0)

HPWR_231.8V —1574µA
HPWR_25IDD_HIBERNATEBUCK mode selected3.3V—221µANo peripheral running.

No System RAM retained (PM.HIBCFG.RAMCFG=0x2)

No backup RAM retained (PM.HIBCFG.BRAMCFG=0x2)

HPWR_271.8V —216µA
HPWR_293.3V—223µARTC is running on XOSC32K

No System RAM retained (PM.HIBCFG.RAMCFG=0x2)

No backup RAM retained (PM.HIBCFG.BRAMCFG=0x2)

HPWR_311.8V —217µA
HPWR_333.3V—250µARTC is running on XOSC32K

No System RAM retained (PM.HIBCFG.RAMCFG=0x2)

4 KB backup RAM retained (PM.HIBCFG.BRAMCFG=0x1)

HPWR_351.8V —244µA
HPWR_373.3V—279µARTC is running on XOSC32K

No System RAM retained (PM.HIBCFG.RAMCFG=0x2)

8 KB backup RAM retained (PM.HIBCFG.BRAMCFG=0x0)

HPWR_391.8V —273µA
HPWR_413.3V—434µARTC is running on XOSC32K

32 KB System RAM retained (PM.HIBCFG.RAMCFG=0x1)

8 KB backup RAM retained (PM.HIBCFG.BRAMCFG=0x0)

HPWR_431.8V —430µA
HPWR_453.3V—1084µARTC is running on XOSC32K

Full System RAM retained (PM.HIBCFG.RAMCFG=0x0)

8 KB backup RAM retained (PM.HIBCFG.BRAMCFG=0x0)

HPWR_471.8V —1061µA
Note:
  1. Conditions:
    • No peripheral modules are operating (i.e. all peripherals inactive)
    • MCLK all APB clock masked except MCLK and NVMCTRL
    • MCLK.AHBMASK = 0x00C00FFF
    • BOD33 is disabled
    • I/Os are inactive input mode with input trigger disabled
    • All clock generation sources disabled unless otherwise specified
    • WDT, CFD Clock Fail Detect disabled
    • RESET = VDD
  2. For the PIC32CX SG60/SG61 variants, the current consumption of the HSM is not taken into account and must be added according to its operating mode. Refer to the “PIC32CX SG60/SG61 Hardware Security Module Addendum (DS60001750)” for additional information.