56.10 I/O Pin Electrical Specifications

Table 56-12. I/O Pin Electrical Specifications
AC/DC CHARACTERISTICSStandard Operating Conditions: VDD = AVDD = 1.71V to 3.63V (unless otherwise stated)

Operating temperature:

-40°C ≤ TA ≤ +125°C for Extended Temperature

Param. No.SymbolCharacteristicsMin.Typ.Max.UnitsConditions
DI_23∑IICTTotal Input Injection Current (sum of all I/O and control pins) Absolute value of

| ∑IICT |

-18—18mAAbsolute instantaneous sum of all ± input injection currents from all I/O pins. ( | IICL | + | IICH | ) ≤ ∑IICT