56.4 MCU Idle Current Consumption

Table 56-6. MCU Idle Current Consumption Electrical Specifications (1,2)
DC CHARACTERISTICSStandard Operating Conditions: VDD = AVDD = 1.71V to 3.63V (unless otherwise stated)

Operating temperature:

-40°C ≤ TA ≤ +125°C for Extended Temperature

Param. No.SymbolCharacteristicsClock/FreqTyp.Max.UnitsConditions
IPWR_1IDD_IDLELDO mode selectedFDPLL 100 MHz—116µA/MHzVDD = 3.3V

XOSC32K = 32 kHz crystal with XOSC32K.CGM = 1

IPWR_3—114µA/MHzVDD = 1.8V

XOSC32K = 32 kHz crystal with XOSC32K.CGM = 1

IPWR_5DFLL 48 MHz—252µA/MHzVDD = 3.3V

XOSC32K = 32 kHz crystal with XOSC32K.CGM = 1

IPWR_7—252µA/MHzVDD = 1.8V

XOSC32K = 32 kHz crystal with XOSC32K.CGM = 1

IPWR_9XOSC 32 MHz—371µA/MHzVDD = 3.3V

XOSC32K.ENABLE = 0

IPWR_11—367µA/MHzVDD = 1.8V

XOSC32K.ENABLE = 0

IPWR_13IDD_IDLEBUCK mode selectedFDPLL 100 MHz—78µA/MHzVDD = 3.3V

XOSC32K = 32 kHz crystal with XOSC32K.CGM = 1

IPWR_15—89µA/MHzVDD = 1.8V

XOSC32K = 32 kHz crystal with XOSC32K.CGM = 1

IPWR_17DFLL 48 MHz—147µA/MHzVDD = 3.3V

XOSC32K = 32 kHz crystal with XOSC32K.CGM = 1

IPWR_19—194µA/MHzVDD = 1.8V

XOSC32K = 32 kHz crystal with XOSC32K.CGM = 1

IPWR_21XOSC 32 MHz—223µA/MHzVDD = 3.3V

XOSC32K.ENABLE = 0

IPWR_23—287µA/MHzVDD = 1.8V

XOSC32K.ENABLE = 0

Note:
  1. Conditions:
    • No peripheral modules are operating (i.e. all peripherals inactive)
    • MCLK all APB clock masked except MCLK and NVMCTRL
    • MCLK.AHBMASK = 0x00C00FFF
    • CMCC Enable
    • CPU is running on Flash with automatic wait state
    • Low-power cache enabled
    • BOD33 is disabled
    • I/Os are inactive input mode with input trigger disabled
    • All clock generation sources disabled unless otherwise specified
    • WDT, RTC, CFD Clock Fail Detect disabled
    • RESET = VDD
      Note: µA/MHz varies over temperature. Worst case is given by max.
  2. For the PIC32CX SG60/SG61 variants, the current consumption of the HSM is not taken into account and must be added according to its operating mode. Refer to the “PIC32CX SG60/SG61 Hardware Security Module Addendum (DS60001750)” for additional information.