56.25 PCC Electrical Specifications

Figure 56-16. PCC Module Timing Diagram
Table 56-32. PCC Electrical Specifications
AC CHARACTERISTICSStandard Operating Conditions: VDD = AVDD = 1.71V to 3.63V (unless otherwise stated)

Operating temperature:

-40°C ≤ TA ≤ +125°C for Extended Temperature

Param. No.SymbolCharacteristicsMin.Typ.Max.UnitsConditions
PCC_15CLK_APB_PCC(1)Internal MCLK PCC Module Clock ——FCLK_5MHzVDD(min)

FCLK_5: Refer to

Maximum Clock Frequencies Electrical Specifications

Note:
  1. CLK_APB_PCC ≥ (2 * PCC_1).