56.22 CAN Electrical Specifications

Figure 56-10. CAN Module Timing Diagram
Table 56-29. CAN Module Electrical Specifications
AC CHARACTERISTICSStandard Operating Conditions: VDD = AVDD = 1.71V to 3.63V (unless otherwise stated)

Operating temperature :

-40°C ≤ TA ≤ +125°C for Extended Temperature

Param. No.SymbolCharacteristicsMin.Typ.Max.UnitsConditions
CAN_7fCAN_GCLKCANx Input clock freq, GCLK_CAN——FCLK_25MHzFCLK_25: Refer to

Maximum Clock Frequencies Electrical Specifications