56.16 ADC Electrical Specifications

Table 56-18. ADC Single Ended Mode Electrical Specifications
AC CHARACTERISTICSStandard Operating Conditions: VDD = AVDD = 1.71V to 3.63V (unless otherwise stated)

Operating temperature:

-40°C ≤ TA ≤ +125°C for Extended Temperature

Param. No.SymbolCharacteristicsMin.Typ.Max.UnitsConditions
SINGLE ENDED MODE ADC Accuracy (3)
SADC_19INL Integral Nonlinearity-3.3—3.3LSB1Msps, Internal VREF=AVDD=VDD=3.3V
SADC_21-5.1—5.1LSB1Msps, External VREF=2.4V,

AVDD=VDD=3.3V

SADC_27DNL Differential Nonlinearity-1—1.5LSB1Msps, External VREF=2.4V,

AVDD=VDD=3.3V

SADC_37EOFF Offset Error-26.1—11.6 LSB1Msps, Internal VREF=AVDD=VDD=3.3V,

SAMPCTRL.OFFCOMP=1

-35.9—29 LSB1Msps, External VREF=2.4V,

AVDD=VDD=3.3V,

SAMPCTRL.OFFCOMP=1

SADC_43TUETotal Unadjusted Error-21—21LSB1Msps, Internal VREF=AVDD=VDD=3.3v,

REFCTRL.REFCOMP=1,

SAMPCTRL.OFFCOMP=1

SADC_47-19.7—19.7LSB1Msps, External VREF=2.4V,

AVDD=VDD=3.3V,

REFCTRL.REFCOMP=1,

SAMPCTRL.OFFCOMP=1

SINGLE ENDED MODE ADC Dynamic Performance (3)
SADC_49SINAD (1,2)Signal to Noise and Distortion55.6——dBVREF=AVDD=VDD=3.3V at 12bit max sampling rate
SADC_57NrmsNoise RMS——3 LSBVREF = AVDD = VDD = 3.3V,

Constant Input Voltage

——4 LSBExternal VREF = 2.4V, AVDD = VDD = 3.3V,

Constant Input Voltage

Note:
  1. Characterized with an analog input sine wave = (FTP(max) / 100). Example: FTP(max)=1Msps/100 = 10kHz sine wave.
  2. Sinewave peak amplitude = 96% ADC_ Full Scale amplitude input with 12bit resolution.
  3. ADC is configured in 12bits mode, All registers are at the reset default value unless otherwise stated.
Table 56-19. ADC Differential Mode Electrical Specifications
AC CHARACTERISTICSStandard Operating Conditions: VDD = AVDD = 1.71V to 3.63V (unless otherwise stated)

Operating temperature :

-40°C ≤ TA ≤ +125°C for Extended Temperature

Param. No.SymbolCharacteristicsMin.Typ.Max.UnitsConditions
DIFFERENTIAL MODE ADC Accuracy (1)
DADC_19INL Integral Nonlinearity-1.8—1.8LSB1Msps, Internal

VREF=AVDD=VDD=3.3V

DADC_21-1.9—1.9LSB1Msps, External VREF=2.4V,

AVDD=VDD=3.3V

DADC_27DNL Differential Nonlinearity-1—1.2LSB1Msps, External VREF=2.4V,

AVDD=VDD=3.3V

DADC_31GERR Gain Error-8.6—8.2 LSB1Msps, Internal

VREF=AVDD=VDD=3.3V,

REFCTRL.REFCOMP=1

-5.4—8.6 LSB1Msps, External VREF=2.4V,

AVDD=VDD=3.3V,

REFCTRL.REFCOMP=1

-12.3—8.2 LSB1Msps, Internal

VREF=AVDD=VDD=3.3V,

REFCTRL.REFCOMP=0

-38.5—29.1 LSB1Msps, External VREF=2.4V,

AVDD=VDD=3.3V,

REFCTRL.REFCOMP=0

DADC_37EOFF Offset Error-4.5—3.9 LSB1Msps, Internal

VREF=AVDD=VDD=3.3V,

SAMPCTRL.OFFCOMP=1

-5.7—4.6 LSB1Msps, External VREF=2.4V,

AVDD=VDD=3.3V,

SAMPCTRL.OFFCOMP=1

-15.3—15.3 LSB1Msps, Internal

VREF=AVDD=VDD=3.3V,

SAMPCTRL.OFFCOMP=0

-20.9—21.2 LSB1Msps, External VREF=2.4V,

AVDD=VDD=3.3V,

SAMPCTRL.OFFCOMP=0

DADC_45TUETotal Unadjusted Error-5.8—5.8LSB1Msps, External VREF=2.4V,

AVDD=VDD=3.3V,

REFCTRL.REFCOMP=1,

SAMPCTRL.OFFCOMP=1

Note:
  1. ADC is configured in 12bits mode, All registers are at the reset default value unless otherwise stated.
Table 56-20. ADC Conversion Electrical Requirements (2)
AC CHARACTERISTICSStandard Operating Conditions: VDD = AVDD = 1.71V to 3.63V (unless otherwise stated)

Operating temperature:

-40°C ≤ TA ≤ +15°C for Extended Temperature

Param. No.SymbolCharacteristicsMin.Typ.Max.UnitsConditions
ADC_ Clock Requirements
ADC_57TADADC Clock Period62.5—3125ns—
ADC_58fGCLK_ADCxADCx Module GCLK max input freq—— FCLK_51MHzFCLK_51: Refer to Maximum Clock Frequencies Electrical Specifications
ADC Single-Ended Throughput Rates
ADC_59FTPR (1) (Single-Ended Mode)Throughput Rate

(Single-Ended)

24.62—1231ksps12-bit resolution,

Rsource ≤ 147 Ω,

SAMPCTRL.OFFCOMP=0,

SAMPCTRL.SAMPLEN=0

26.67—133310-bit resolution,

Rsource ≤ 504 Ω,

SAMPCTRL.OFFCOMP=0,

SAMPCTRL.SAMPLEN=0

32 —16008-bit resolution,

Rsource ≤ 1,000 Ω,

SAMPCTRL.OFFCOMP=0,

SAMPCTRL.SAMPLEN=0

20—1000ksps12-bit resolution,

Rsource ≤ 6,560 Ω

SAMPCTRL.OFFCOMP=1,

SAMPCTRL.SAMPLEN=n/a

21.30—106710-bit resolution,

Rsource ≤ 8,000 Ω

SAMPCTRL.OFFCOMP=1,

SAMPCTRL.SAMPLEN=n/a

24.62—12318-bit resolution,

Rsource ≤ 9,984 Ω

SAMPCTRL.OFFCOMP=1,

SAMPCTRL.SAMPLEN=n/a

ADC Differential Mode Throughput Rates
ADC_61FTPR (1)

(Differential Mode)

Throughput Rate

(Differential Mode)

24.62—1231ksps12-bit resolution,

Rsource ≤ 147 Ω,

SAMPCTRL.OFFCOMP=0,

SAMPCTRL.SAMPLEN=0

29.09 —145510-bit resolution,

Rsource ≤ 504 Ω,

SAMPCTRL.OFFCOMP=0,

SAMPCTRL.SAMPLEN=0

35.56 —17788-bit resolution,

Rsource ≤ 1,000 Ω,

SAMPCTRL.OFFCOMP=0,

SAMPCTRL.SAMPLEN=0

20— 1000ksps12-bit resolution,

Rsource ≤ 6,560 Ω

SAMPCTRL.OFFCOMP=1,

SAMPCTRL.SAMPLEN=n/a

22.86 —114310-bit resolution,

Rsource ≤ 8,000 Ω

SAMPCTRL.OFFCOMP=1,

SAMPCTRL.SAMPLEN=n/a

26.67— 13338-bit resolution,

Rsource ≤ 9,984 Ω

SAMPCTRL.OFFCOMP=1,

SAMPCTRL.SAMPLEN=n/a

Note:
  1. ADC Throughput Rate FTP = ((1 / ((TSAMP + TCNV) * TAD)) / (# of user active analog inputs in use on specific target ADC module)).
    Note: Specification values assume only one AINx channel in use.
  2. These values are based on simulation, and not covered by production test limits or characterization.