56.20 I2S Electrical Specifications

Figure 56-5. I2S Host Mode Timing Diagram
Table 56-25. I2S Host Mode Electrical Specifications
AC CHARACTERISTICSStandard Operating Conditions: VDD = AVDD = 1.71V to 3.63V (unless otherwise stated)

Operating temperature:

-40°C ≤ TA ≤ +125°C for Extended Temperature

Param. No.SymbolCharacteristicsMin.Typ.Max.UnitsConditions
I2S_11fM_SCKHost SCK Frequency 10.1MHzVDD=1.8V or VDD(min) whichever is greater,

CLOAD=20pF(MAX)

——11.19VDD=3.3V,

CLOAD=20pF(MAX)

I2S_33fGCLK_I2SI2S Max GLK Input Clock Freq——FCLK_29MHzFCLK_29: Refer to

Maximum Clock Frequencies Electrical Specifications

Figure 56-6. I2S Client Mode Timing Diagram
Table 56-26. I2S Client Mode Electrical Specifications
AC CHARACTERISTICSStandard Operating Conditions: VDD = AVDD = 1.71V to 3.63V (unless otherwise stated)

Operating temperature:

-40°C ≤ TA ≤ +125°C for Extended Temperature

Param. No.SymbolCharacteristicsMin.Typ.Max.UnitsConditions
I2S_41fS_SCKSCK Client Frequency——15.45MHzVDD=1.8V or VDD(min) whichever is greater,

CLOAD=20pF(MAX)

——15.82VDD=3.3V,

CLOAD=20pF(MAX)

I2S_51tS_DSOVALIDData Output Client Valid——18nsVDD=1.8V or VDD(min) whichever is greater,

CLOAD=20pF(MAX)

——13.2nsVDD=3.3V,

CLOAD=20pF(MAX)