56.27 EEPROM Electrical Specifications

Table 56-34. EEPROM Electrical Specifications (1)
AC CHARACTERISTICSStandard Operating Conditions: VDD = AVDD = 1.71V to 3.63V (unless otherwise stated)

Operating temperature:

-40°C ≤ TA ≤ +125°C for Extended Temperature

Param. No.SymbolCharacteristicsMin.Typ.Max.UnitsConditions
EEP_5EEREADEEPROM Read0 Wait States——NVM_5MHzVDD=3.3V,

NVMCTRL CTRLA.AUTOWS > 0

1 Wait States——NVM_5
2 Wait States——NVM_5
3 Wait States——NVM_5
4 Wait States——NVM_5
5 Wait States——NVM_5
Note:
  1. EEPROM parameters are dependent upon NVM parameters tied to SmartEEPROM emulation algorithm.