56.24 TCC Electrical Specifications

Figure 56-13. TCC Timer Capture Input Module Timing Diagrams
Figure 56-14. TCC Timer Compare Output Module Timing Diagrams
Figure 56-15. TCC Timer Compare Fault Output Module Timing Diagrams
Table 56-31. TCC Timer Capture Module Electrical Specifications
AC CHARACTERISTICSStandard Operating Conditions: VDD = AVDD = 1.71V to 3.63V (unless otherwise stated)

Operating temperature:

-40°C ≤ TA ≤ +125°C for Extended Temperature

Param. No.SymbolCharacteristicsMin.Typ.Max.UnitsConditions
TCC_1TCCINLOWCapture TCCx Input Low Time2/fGCLK_TCCx——nsVDD(min)
TCC_3TCCINHIGHCapture TCCx Input High Time2/fGCLK_TCCx——nsVDD(min)
TCC_5TCCINPERIODCapture Input Period4/fGCLK_TCCx——nsVDD(min)
TCC_13fGCLK_TCCxTCC peripheral module clock frequency——FCLK_35MHzVDD(min)

FCLK_35: Refer to

Maximum Clock Frequencies Electrical Specifications

TCC_15TCCFDFault Input to I/O Pin Change——44nsVDD(min)