36.7.20 Error Interrupt Status Enable Register
Name: | EISTER |
Offset: | 0x36 |
Reset: | 0x0000 |
Property: | - |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
BOOTAE | ADMA | ACMD | |||||||
Access | R/W | R/W | R/W | ||||||
Reset | 0 | 0 | 0 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
CURLIM | DATEND | DATCRC | DATTEO | CMDIDX | CMDEND | CMDCRC | CMDTEO | ||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit 12 – BOOTAE Boot Acknowledge Error Status Enable
Note: This register entry is specific to the e.MMC operation mode.
Value | Name | Description |
---|---|---|
0 | MASKED | The BOOTAE status flag in EISTR is masked. |
1 | ENABLED | The BOOTAE status flag in EISTR is enabled. |
Bit 9 – ADMA ADMA Error Status Enable
Value | Name | Description |
---|---|---|
0 | MASKED | The ADMA status flag in EISTR is masked. |
1 | ENABLED | The ADMA status flag in EISTR is enabled. |
Bit 8 – ACMD Auto CMD Error Status Enable
Value | Name | Description |
---|---|---|
0 | MASKED | The ACMD status flag in EISTR is masked. |
1 | ENABLED | The ACMD status flag in EISTR is enabled. |
Bit 7 – CURLIM Current Limit Error Status Enable
Value | Name | Description |
---|---|---|
0 | MASKED | The CURLIM status flag in EISTR is masked. |
1 | ENABLED | The CURLIM status flag in EISTR is enabled. |
Bit 6 – DATEND Data End Bit Error Status Enable
Value | Name | Description |
---|---|---|
0 | MASKED | The DATEND status flag in EISTR is masked. |
1 | ENABLED | The DATEND status flag in EISTR is enabled. |
Bit 5 – DATCRC Data CRC Error Status Enable
Value | Name | Description |
---|---|---|
0 | MASKED | The DATCRC status flag in EISTR is masked. |
1 | ENABLED | The DATCRC status flag in EISTR is enabled. |
Bit 4 – DATTEO Data Timeout Error Status Enable
Value | Name | Description |
---|---|---|
0 | MASKED | The DATTEO status flag in EISTR is masked. |
1 | ENABLED | The DATTEO status flag in EISTR is enabled. |
Bit 3 – CMDIDX Command Index Error Status Enable
Value | Name | Description |
---|---|---|
0 | MASKED | The CMDIDX status flag in EISTR is masked. |
1 | ENABLED | The CMDIDX status flag in EISTR is enabled. |
Bit 2 – CMDEND Command End Bit Error Status Enable
Value | Name | Description |
---|---|---|
0 | MASKED | The CMDEND status flag in EISTR is masked. |
1 | ENABLED | The CMDEND status flag in EISTR is enabled. |
Bit 1 – CMDCRC Command CRC Error Status Enable
Value | Name | Description |
---|---|---|
0 | MASKED | The CMDCRC status flag in EISTR is masked. |
1 | ENABLED | The CMDCRC status flag in EISTR is enabled. |
Bit 0 – CMDTEO Command Timeout Error Status Enable
Value | Name | Description |
---|---|---|
0 | MASKED | The CMDTEO status flag in EISTR is masked. |
1 | ENABLED | The CMDTEO status flag in EISTR is enabled. |