36.7.41 Capabilities Control Register
Name: | CACR |
Offset: | 0x230 |
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
KEY[7:0] | |||||||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
CAPWREN | |||||||||
Access | R/W | ||||||||
Reset | 0 |
Bits 15:8 – KEY[7:0] Key
Value | Name | Description |
---|---|---|
0x46 | KEY | Writing any other value in this field aborts the write operation of the CAPWREN bit. Always reads as 0. |
Bit 0 – CAPWREN Capabilities Write Enable
This bit can only be written if KEY correspond to 0x46.
Value | Description |
---|---|
0 | Capabilities registers (CA0R and CA1R) cannot be written. |
1 | Capabilities registers (CA0R and CA1R) can be written. |