36.7.30 Force Event Register for Error Interrupt Status
Name: | FEREIS |
Offset: | 0x52 |
Reset: | 0x0000 |
Property: | - |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
BOOTAE | ADMA | ACMD | |||||||
Access | W | W | W | ||||||
Reset | 0 | 0 | 0 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
CURLIM | DATEND | DATCRC | DATTEO | CMDIDX | CMDEND | CMDCRC | CMDTEO | ||
Access | W | W | W | W | W | W | W | W | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit 12 – BOOTAE Force Event for Boot Acknowledge Error
For testing purposes, the user can write this bit to 1 to rise the BOOTAE status flag in EISTR.
Writing this bit to 0 has no effect.
Bit 9 – ADMA Force Event for ADMA Error
For testing purposes, the user can write this bit to 1 to rise the ADMA status flag in EISTR.
Writing this bit to 0 has no effect.
Bit 8 – ACMD Force Event for Auto CMD Error
For testing purposes, the user can write this bit to 1 to rise the ACMD status flag in EISTR.
Writing this bit to 0 has no effect.
Bit 7 – CURLIM Force Event for Current Limit Error
For testing purposes, the user can write this bit to 1 to rise the CURLIM status flag in EISTR.
Writing this bit to 0 has no effect.
Bit 6 – DATEND Force Event for Data End Bit Error
For testing purposes, the user can write this bit to 1 to rise the DATEND status flag in EISTR.
Writing this bit to 0 has no effect.
Bit 5 – DATCRC Force Event for Data CRC error
For testing purposes, the user can write this bit to 1 to rise the DATCRC status flag in EISTR.
Writing this bit to 0 has no effect.
Bit 4 – DATTEO Force Event for Data Timeout error
For testing purposes, the user can write this bit to 1 to rise the DATTEO status flag in EISTR.
Writing this bit to 0 has no effect.
Bit 3 – CMDIDX Force Event for Command Index Error
For testing purposes, the user can write this bit to 1 to rise the CMDIDX status flag in EISTR.
Writing this bit to 0 has no effect.
Bit 2 – CMDEND Force Event for Command End Bit Error
For testing purposes, the user can write this bit to 1 to rise the CDMEND status flag in EISTR.
Writing this bit to 0 has no effect.
Bit 1 – CMDCRC Force Event for Command CRC Error
For testing purposes, the user can write this bit to 1 to rise the CMDCRC status flag in EISTR.
Writing this bit to 0 has no effect.
Bit 0 – CMDTEO Force Event for Command Timeout Error
For testing purposes, the user can write this bit to 1 to rise the CMDTEO status flag in EISTR.
Writing this bit to 0 has no effect.