36.7.39 AHB Control Register
Name: | ACR |
Offset: | 0x208 |
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
BMAX[1:0] | |||||||||
Access | R/W | R/W | |||||||
Reset | 0 | 0 |
Bits 1:0 – BMAX[1:0] AHB Maximum Burst
This field selects the maximum burst size in case of DMA transfer.
Value | Name | Description |
---|---|---|
0 | INCR16 | The maximum burst size is INCR16. |
1 | INCR8 | The maximum burst size is INCR8. |
2 | INCR4 | The maximum burst size is INCR4. |
3 | SINGLE | Only SINGLE transfers are performed. |