36.7.42 Debug Register
Name: | DBGR |
Offset: | 0x234 |
Reset: | 0x00 |
Property: | - |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
Access | |||||||||
Reset |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
NIDBG | |||||||||
Access | R/W | ||||||||
Reset | 0 |
Bit 0 – NIDBG Non-Intrusive Debug
Value | Name | Description |
---|---|---|
0 | IDBG | Reading the BDPR via debugger increments the dual port RAM read pointer. |
1 | NIDBG | Reading the BDPR via debugger does not increment the dual port RAM read pointer. |