36.7.40 Clock Control 2 Register
Name: | CC2R |
Offset: | 0x20C |
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
FSDCLKD | |||||||||
Access | R/W | ||||||||
Reset | 0 |
Bit 0 – FSDCLKD Force SDCLK Disabled
The user can choose to maintain the SDCLK during 8 SDCLK cycles after the end bit of the last data block in case of a read transaction, or after the end bit of the CRC status in case of a write transaction.
Value | Description |
---|---|
0 | The SDCLK is forced and it cannot be stopped immediately after the transaction. |
1 | The SDCLK is not forced and it can be stopped immediately after the transaction. |